??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-15/16 Inch
SAF Series
522
Part No.
070091
Description
P4B522-ISAF-315LE
Expansion Feature
Expansion Type
Seal Type
Labyrinth Seal
A
4.82 Inch
B
16-1/2 Inch
C
4-3/4 Inch
Dmin
12-19/32 Inch
Dmax
14-1/2 Inch
E
2-3/4 Inch
Bolt Diameter
3/4 Inch
G
1-53/64 Inch
H
1-25/32 Inch
J
10-3/16 Inch
L
6.15 Inch
M
4-15/16 Inch
P
10-23/32 Inch
S
3.173 Inch
Total Expansion
3/8 Inch
Y
0.025 Inch
Z
4-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.